WEB Catalog

Product Information »  WEB Catalog  »  Chemical Liquid Valves/Fittings &Chemical Liquid Valves/Fittings & Needle Valves/Tubing  » Chemical Liquid Valves

High Purity Chemical Liquid Valve/Air Operated, Non-Metallic Exterior LVQ

    ・Screwless construction, Non-metallic construction doesn't use metal
     screws to secure the body of the actuator
    ・Body material: New PFA
    ・Diaphragm material: PTFE
    ・Actuator material: PVDF

    Note) Tubing size

    * The LQ2 insert/integrated fitting type space-saving fitting for
     the LVQ series high-purity chemical liquid valve is to be
     discontinued as of March 2025. Select the LQ1 fitting instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • High Purity Chemical Liquid Valve/Air Operated, Non-Metallic Exterior LVQ
    Manual
    Series Type View search result
    LVQIntegrated fittingView search result
    LVQSpace saving typeView search result
    LVQTube extensionView search result
SeriesTypeValve typeApplicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Orifice diameter
(mmø)
LVQIntegrated fittingN.C./N.O./
Double acting
3 to 251/8 to 14 to 22
LVQSpace saving typeN.C./N.O./
Double acting
Fitting size:
2 to 6
Fitting size:
2 to 6
4 to 22
LVQTube extensionN.C./N.O./
Double acting
6 to 25 Note)1/4 to 1 Note)4 to 22

Go Top