WEB Catalog

Product Information »  WEB Catalog  » Switches/Sensors/Controller  » Electronic Pressure Switches/Sensors (Remote Type)

2-Color Display Digital Pressure Sensor Controller PSE300

    ・Applicable sensors: PSE53m, 54m, 550, 56m, 570, 573, 574
    ・Compatible with voltage input and current input
    ・Response time: 1 ms
    ・Space saving, Capable of vertical and horizontal contact mounting
    ・Panel mounting, Bracket mounting, DIN rail mounting

    ∗ The PSE300 series is to be discontinued as to September 2025.
     Please select the PSE300A series instead. ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2-Color Display Digital Pressure Sensor Controller PSE300
    Manual
    Series View search result
    PSE300View search result
  • 2-Color Display Digital Pressure Sensor Controller PSE300
    DoC
    Series View search result
    PSE300View search result
SeriesSet pressure range
PSE300-101 to 101 kPa
10 to -101 kPa
-10 to 100 kPa
-0.1 to 1 MPa
-50 to 500 kPa
-0.2 to 2 kPa