Product Information »
WEB Catalog
» Air Cylinders
» Standard Air Cylinders (Square Cover)
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
Air Cylinder MB1/MDB1

-
・Weight: 10% lighter (ø50-100 stroke)
Weight has been reduced by changing the shape of the rod cover and head cover.
・Small auto switches can be mounted on 4 surfaces.
・Fastener on auto switch mounting groove for dust-prevention (Option)
・With auto switch (MDB1 series: MDB1, MDB1W, MDB1K)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Air Cylinder MB1/MDB1
Symbol Specifications Download -XA0 to XA30 Simple Specials Change of rod end shape PDF Air Cylinder MB1/MDB1
Symbol Specifications Download -XB5 Made to Order Common Specifications Oversized rod cylinder PDF -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF -XC3 Made to Order Common Specifications Special port location PDF -XC4 Made to Order Common Specifications With heavy duty scraper PDF -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF -XC6 Made to Order Common Specifications Made of stainless steel PDF -XC7 Made to Order Common Specifications Tie-rod cushion valve tie-rod nut etc. made of stainless steel PDF -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF -XC12 Made to Order Common Specifications Tandem cylinder PDF -XC22 Made to Order Common Specifications Fluororubber seals PDF -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF -XC30 Made to Order Common Specifications Rod side trunnion PDF -XC35 Made to Order Common Specifications With coil scraper PDF -XC65 Made to Order Common Specifications Made of Stainless Steel (Combination of XC7 and XC68) PDF -XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MB1-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100, 125 |
Standard | MB1W-Z | Double acting, Double rod | 32, 40, 50, 63, 80, 100, 125 |
Non-rotating rod | MB1K-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |