Product Information »
WEB Catalog
» Air Cylinders
» Standard Air Cylinders (Round Type)
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
Air Cylinder CM2

-
・A double rod type, a single acting type, a non-rotating rod type, and
a direct mount type have been added. [New]
・Made-to-order options have been added. [New]
Special port location (-XC3), Made of stainless steel (-XC6), Dust resistant
cylinder (-XC4), Heat-resistant cylinder (-XB6), etc.
・Cylinder with rod end bracket is standardized.
・Interchangeable in mounting with the existing model
・Various mounting bracket options
Mounting brackets suitable for various installation conditions
Improved mounting flexibility
・Part numbers for products with a rod end bracket and/or a pivot bracket
available
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Air Cylinder CM2
Manual
Type Series Action Bore size (mm) View search result Standard CM2-Z1 Double acting, Single rod 20,25,32,40 View search result Standard CM2-Z1 Single acting (Spring return/extend) 20,25,32,40 View search result Standard CM2W-Z1 Double acting, Double rod 20,25,32,40 Non-rotating rod CM2K-Z1 Double acting, Single rod 20,25,32,40 Non-rotating rod CM2KW-Z1 Double acting, Double rod 20,25,32,40 Direct mount CM2R-Z1 Double acting, Single rod 20,25,32,40
Safety Instructions Actuators/Precautions Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CM2-Z1 | Double acting, Single rod | 20,25,32,40 |
Standard | CM2-Z1 | Single acting (Spring return/extend) | 20,25,32,40 |
Standard | CM2W-Z1 | Double acting, Double rod | 20,25,32,40 |
Non-rotating rod | CM2K-Z1 | Double acting, Single rod | 20,25,32,40 |
Non-rotating rod | CM2KW-Z1 | Double acting, Double rod | 20,25,32,40 |
Direct mount | CM2R-Z1 | Double acting, Single rod | 20,25,32,40 |