WEB Catalog

Product Information »  WEB Catalog  » Clean Series/Low-Particle Generation  » Modular F.R./Pressure Control Equipment

Mist Separator Regulator 10-/21-AWM-D

  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)Filtration (μm)
10-AWM20 to 40-D1/8, 1/4, 3/8, 1/20.05 to 0.850.3
21-AWM20 to 40-D1/8, 1/4, 3/8, 1/20.05 to 0.850.3