Relays/Valves
Booster Relay IL100/XT240
-
・Used when the piping distance between the instrumentation and operational area is long, or when the operational area has a large capacity
・Can help accelerate actuation speed considerably
Booster Relay IL100/XT240
Manual
Series View search result IL100 View search result XT240
Series | Port size | Pressure ratio | Input/Output pressure |
---|---|---|---|
IL100 | Rc1/4, 3/8 | 1:1 | 0.7 MPa |
XT240 | Rc. NPT 1/4 (SIG), 1 (SUP. OUT) | 1:1 | 0.7 MPa |
Lock-Up Valve IL201/211/220
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-IL-V.jpg)
-
・The lock-up valve is used when any air source or air supply piping line failure occurs in the air operated process control line.
Single acting, Double acting: Retains the pressure at the operating area as an emergency operation until the air source recovers to its normal state
3-port: Changes the supply port if a problem occurs
-
2D CAD
Click here for 2D CAD Lock-Up Valve IL201/211/220
Manual
Series View search result IL201/211/220 View search result
Series | Port size | Set pressure (MPa) | Shut-off pneumatic circuit pressure |
---|---|---|---|
IL201/211/220 | Rc1/4 | 0.14 to 0.7 | Max. 0.7 MPa |