Product Information »
WEB Catalog
» Industrial Device Communication Equipment/Wireless System
» Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
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
Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
AC Servo Motor Driver (MECHATROLINK Compatible) LECYM/LECYU

-
・Position control, speed control, and torque control can be used.
・Control encoder: Absolute 20-bit encoder
(Resolution: 1048576 p/rev)
・Applicable Fieldbus protocol: MECHATROLINK-Ⅰ, MECHATROLINK-Ⅲ
*Click here for the setup software
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD AC Servo Motor Driver (MECHATROLINK Compatible) LECYM/LECYU
Manual
Type Series View search result MECHATROLINK-Ⅱ type
(For absolute encoder)LECYM View search result MECHATROLINK-Ⅲ type
(For absolute encoder)LECYU View search result AC Servo Motor Driver (MECHATROLINK Compatible) LECYM/LECYU
DoC
Type Series View search result MECHATROLINK-Ⅱ type
(For absolute encoder)LECYM View search result MECHATROLINK-Ⅲ type
(For absolute encoder)LECYU View search result
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output |
---|---|---|---|---|---|
MECHATROLINK-Ⅱ type (For absolute encoder) | LECYM | AC servo motor (100/200/400 W) | 200 to 230 VAC (50/60 Hz) | 7 (Number of optional allocations) | 1 (Number of fixed allocations) 3 (Number of optional allocations) |
MECHATROLINK-Ⅲ type (For absolute encoder) | LECYU | AC servo motor (100/200/400 W) | 200 to 230 VAC (50/60 Hz) | 7 (Number of optional allocations) | 1 (Number of fixed allocations) 3 (Number of optional allocations) |