WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » Dual Rod Cylinders

Dual Rod Cylinders

Dual Rod Cylinder CXSJ

    ・Features a more compact body compared to the CXS series dual rod cylinder
     Auto switches can be confirmed from 4 directions.
     Axial piping is also available. (Bore size: 6 and 10)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Dual Rod Cylinder CXSJ
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC19 Made to Order Common Specifications Intermediate stroke (Spacer type) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
TypeBearingSeriesActionBore size (mm)
StandardSlide bearingCXSJMDouble acting6,10,15,20,25,32
StandardBall bushing bearingCXSJLDouble acting6,10,15,20,25,32