Soft Start up Valves
Soft Start-up Valve AV□2000-A/3000-A/4000-A/5000-A
-
・A start-up valve for low-speed air supply to gradually raise initial pressure in an air system and for quick exhaust by cutting off the air supply
・Power consumption: 0.35 W
・Improved flow rate characteristics: By up to 2.3 times (C[dm3/(s·bar)]: 9.2)
・Energy saving: No air flow when the main valve is switched
・Improved low-speed air supply adjustability
・Smaller profile and less work required due to integrated silencer
・With a lockout mechanism (With locking hole)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Soft Start-up Valve AV□2000-A/3000-A/4000-A/5000-A
Manual
Series View search result AV□2000-A View search result AV□3000-A View search result AV□4000-A View search result AV□5000-A View search result Soft Start-up Valve AV□2000-A/3000-A/4000-A/5000-A
DoC
Series View search result AV□2000-A View search result AV□3000-A View search result AV□4000-A View search result AV□5000-A View search result
Series | C [dm3/(s・bar)] | Port size | Operating pressure range (MPa) |
---|---|---|---|
AV□2000-A | 9.2 | 1/4 | 0.2 to 1.0 |
AV□3000-A | 13.1 | 3/8 | 0.2 to 1.0 |
AV□4000-A | 19.2 | 1/2 | 0.2 to 1.0 |
AV□5000-A | 34.8 41.3 | 3/4 1 | 0.2 to 1.0 |
Soft Start-up Valve AV
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-055-AV.jpg)
-
・A starting valve that can supply air at a low speed and exhaust it at a high speed by blocking the air supply
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Soft Start-up Valve AV
DoC
Series View search result AV2000 to 5000 View search result
Series | Port size | Operating pressure (MPa) |
---|---|---|
AV2000 to 5000 | 1/4,3/8,1/2 | 0.1 to 1 |