Product Information »
WEB Catalog
» Directional Control Valves
» Pilot Operated 4/5 Port Solenoid Valves
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
Pilot Operated 4/5 Port Solenoid Valves
Separate Double Check Block VQ1000/2000-FPG/VV71-FPGR-□-X299/X296/VV72-FPG-06□-X2
![](https://www.smcworld.com/upfiles/etc/series/en-jp/VQ-perfect.jpg)
-
・Drop prevention and temporary intermediate stops of cylinders are
possible.
-
2D CAD
Click here for 2D CAD
Model | Applicable bore size [mm] | Type | Residual pressure release valve |
---|---|---|---|
VQ1000-FPG-□□-□ | ø40 or less | Single unit/Manifold | With |
VQ2000-FPG-□□-□ | ø63 or less | Single unit/Manifold | With |
VV71-FPGR-□-X299 | ø100 or less | Single unit/Manifold (X296) | With |
VV72-FPG-06□-X2 | ø140 or less | Single unit | None |