Product Information »
WEB Catalog
» Electric Actuators/Cylinders
» Controllers/Drivers
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
Controllers/Drivers
Step Motor Driver (Pulse Input Type) LECPA
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-016-LECPA.jpg)
-
・A driver that uses pulse signals to allow positioning at any position
The actuator can be controlled from the customers' positioning unit.
・Return-to-origin command signal
・With force limit function (Pushing force/Gripping force operations are available.)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Step Motor Driver (Pulse Input Type) LECPA
Manual
Type Series View search result Pulse input
typeLECPA View search result Step Motor Driver (Pulse Input Type) LECPA
DoC
Type Series View search result Pulse input
typeLECPA View search result
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS)
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output | Number of step data |
---|---|---|---|---|---|---|
Pulse input type | LECPA | Step motor (Servo/24 VDC) | 24 VDC ±10% | 5 (Photo-coupler isolation) | 9 (Photo-coupler isolation) | ― |