WEB Catalog

Product Information »  WEB Catalog  » Temperature Control Equipment  » Chiller Compliant Regulations

Chiller Compliant Regulations

Non F-Gas Uses CO2 Refrigerant (R744) Refrigerated Thermo-chiller HRZC

    ・Non F-Gas
    ・Uses (CO2 refrigerant R744)
    ・Greatly reduced GWP
    ・GWP = 1 Compliant with each country’s refrigerant regulations
     EU refrigerant regulations: GWP150 or more
     US refrigerant regulations: GWP700 or more
     California, US refrigerant regulations: GWP750 or more
     ∗ “GWP” indicates the global warming potential. The values are based on
     the IPCC AR4.
    ・Air transport possible
    ・Eliminates the need to pay for F-Gas recovery & disposal
    ・Eliminates the need for periodic inspections based on the Fluorocarbon
     Emissions Control Act (Japan)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Non F-Gas Uses CO2 Refrigerant (R744) Refrigerated Thermo-chiller HRZC
    Manual
    Series View search result
    HRZCView search result
  • Non F-Gas Uses CO2 Refrigerant (R744) Refrigerated Thermo-chiller HRZC
    DoC
    Series View search result
    HRZCView search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling
method
Circulating
fluid
HRZC−20 to 90℃10 kW±0.1℃Water-cooled
refrigeration
Fluorinated fluids
60% ethylene glycol aqueous solution
Deionized water/Tap water

Features

Non F-Gas (CO2 Refrigerant)

CO2Uses a CO2 refrigerant Greatly reduced GWP

Air transport possible

Classified as A1 according to ASHRAE standard 34 (non-toxic and non-flammable)



Eliminates the need to pay for F-Gas recovery & disposal



Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan)



Temperature Stability

Energy Saving — High energy savings possible due to full use of double inverters —

Ensured interchangeability with existing models

Tuningless

Leakless

Communications

Easy maintenance

Variations

Circulating Fluid/Facility Water Line Related Equipment

Click here for detales


SMC's Global Maintenance Network

Click here for detales
Click here for detales


Thermo-chiller Business Continuity Plan

Click here for detales
Back to list

Go Top