Product Information »
WEB Catalog
» Temperature Control Equipment
» Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
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
Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
EU F-Gas Regulation-compliant Refrigerated Thermo-chiller HRZ-F

-
・More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump.
・Energy saving
The inverter controls the number of motor rotations of the compressor and pump according to the load from the user’s application.
Power consumption: Max. 65% reduction
Facility water: Max. 67% reduction
・High performance
Temperature stability: ±0.1°C (When a load is stable)
Cooling time: Max. 46% reduction (SMC comparison)
・Refrigerant: R410A (HFC)/R448A (HFC/HFO)
EU F-Gas Regulation-compliant Refrigerated Thermo-chiller HRZ-F
Manual
Series View search result HRZ-F View search result
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRZ-F | -20 to 40℃ 10 to 60℃ -20 to 90℃ | 2 kW, 4 kW, 8 kW, 10 kW | ±0.1℃ | Water-cooled refrigeration | Fluorinated fluids Ethylene glycol aqueous solution Tap water/Deionized water |
Features
More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump.

Energy Saving
The inverter controls the number of motor rotations of the compressor and pump according to the load from the user’s application.

High Performance

Fluid contact parts adopt the materials compatible for various circulating fluids. (Stainless steel, EPDM, etc.)
○ Fluorinated fluids: Flourinert? FC-3283, FC-40, GALDENR HT135, HT200
○ 60% ethylene glycol aqueous solution
○ Deionized water/Tap water
Regarding the fluid other than the above, please contact SMC. Flourinert? is a trademark of 3M.
GALDENR is a registered trademark, belonging to the Solvay Group or its corresponding owner.
Easy Maintenance

for information about EU F-Gas Regulation (517/2014)
Variations

Applications

Construction and Principles