WEB Catalog

Product Information »  WEB Catalog  » Directional Control Valves  » Pilot Operated 4/5 Port Solenoid Valves

Pilot Operated 4/5 Port Solenoid Valves

High Speed Pilot Operated Solenoid Valve DXT1215

    ・High speed ON: 2.5 ms, OFF: 3 ms
    ・Large flow rate: 330 L/min (ANR)
     ∗ When the inlet side is 0.6 MPa, and the differential pressure is 0.1 MPa
    ・Enclosure: IP67
    ・Power saving: 1.5 W (With power-saving circuit)
    ・Select from 3 or 5 port.
     ∗ 3-port type: Made to order (-X1)
    ・Compact
     Overall length: 91.5 mm, Width: 16 mm, Height: 34 mm
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFlow rate characteristics
4/2→5/3(A/B→E)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→E)
b
Power
consumption
(W)
DXT12151.30.231.5 (With power-saving circuit)

Features

High Speed ON: 2.5 ms, OFF: 3 ms

Applications

Can be used for the air blow and high-speed operation of actuators

Go Top