Product Information »
WEB Catalog
» Flow Control Equipment
» Speed Controllers Special Environments
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
Speed Controllers Special Environments
Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type ASG
![](https://www.smcworld.com/upfiles/etc/series/en-jp/ASGIn.jpg)
-
· Improved corrosion/heat resistance with the all stainless steel exterior
Possible for use in environments such as high temperature, water
splashing, and where copper and zinc cannot be used
· Material: Stainless steel 316 (External metal parts)∗, FKM (Seal)
∗ Stainless steel 304 is used as the material for parts other than body A.
· Max. operating temperature: 150°C
· NSF H1 grease
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type ASG
Manual
Type Series View search result In-line type
Stainless steel typeASG1002 to ASG4002 View search result
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type Stainless steel type | ASG1002 to ASG4002 | - | φ4 to φ12 | φ5/32” to φ1/2” |