Product Information »
WEB Catalog
» Flow Control Equipment
» Speed Controllers for General Purposes
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
Speed Controllers for General Purposes
Speed Controller with Uni One-touch Fittings AS
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-069-AS.jpg)
-
・New thread for piping that reduces screw-in time by 1/3 with a gasket seal
・Compatible with Rc, G, NPT, and NPTF
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
With Uni One-touch fitting | AS□□□1F-U□ | 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |