Product Information »
WEB Catalog
» Flow Control Equipment
» Speed Controllers Special Environments
Speed Controllers Special Environments
Stainless Steel Type Speed Controller with Indicator AS-FSG
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-ASFSG.jpg)
-
・Stainless steel type
・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
The value can be controlled with the indicator window.
・Larger push-lock type knob
・Improved reproducibility of flow rate
・Easier to insert and remove tubes
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type Stainless steel type | AS12□1FSG to 42□1FSG | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to 1/2'' |
Universal type Stainless steel type | AS13□1FSG to 43□1FSG | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to 1/2'' |
Features
The numerical indication of flow rate knob rotations reduces flow setting time and setting errors!
■Electroless nickel plating type is standardized.