Product Information »
WEB Catalog
» Flow Control Equipment
» Speed Controllers for General Purposes
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
Speed Controllers for General Purposes
Speed Controller with Indicator AS-FS
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-ASFS.jpg)
-
・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors. The value can be controlled with the indicator window.
・Larger push-lock type knob
・Improved reproducibility of flow rate
・Easier to insert and remove tubes
・Electroless nickel plated type is standard.
・Available with a restrictor (Made to order: -X214, -X21)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | AS12□1FS to 42□1FS | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to 1/2'' |
Universal type | AS13□1FS to 43□1FS | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to 1/2'' |
Features
The numerical indication of flow rate knob rotations reduces flow setting time and setting errors!
Indicator window
![](/assets/newproducts/en-jp/asfs/images/01.jpg)
![](/assets/newproducts/en-jp/asfs/images/02.jpg)
4 indicator window directions available
![](/assets/newproducts/en-jp/asfs/images/03.jpg)
4 indicator window directions offer improved visibility.
![](/assets/newproducts/en-jp/asfs/images/04.jpg)
Larger push-lock type knob
![](/assets/newproducts/en-jp/asfs/images/05.jpg)
New series added!
![](/assets/newproducts/en-jp/asfs/images/06.jpg)
Improved reproducibility of flow rate
![](/assets/newproducts/en-jp/asfs/images/07.jpg)
Easier to insert and remove the tube
![](/assets/newproducts/en-jp/asfs/images/08.jpg)
Easy identification of product type
![](/assets/newproducts/en-jp/asfs/images/09.jpg)
Electroless nickel plating type is standardized.
Restrictor (Made to Order)
・Flow control of air blow and air purge
![](/assets/newproducts/en-jp/asfs/images/10.jpg)
Series Variations
![](/assets/newproducts/en-jp/asfs/images/11.jpg)
Push-lock Series Variations
![](/assets/newproducts/en-jp/asfs/images/12.jpg)