Product Information »
WEB Catalog
» Modular F.R.L./Pressure Control Equipment
» Modular F.R.L.
Modular F.R.L.
Lubricator AL-D
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-AL-D.jpg)
-
・Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
Series | Port size | Oil capacity (cm3) |
---|---|---|
AL20 to 60-D | 1/8,1/4,3/8,1/2,3/4,1 | 25 to 135 |
Features
Modular Design with Uniform Body Style
![](/assets/newproducts/en-jp/ac-d-b/images/01-r2.jpg)
A right angle square type pressure gauge and a cross adapter attachment have been added. New
![](/assets/newproducts/en-jp/ac-d-b/images/02-r.jpg)
Transparent bowl guard
Better environmental resistance: The transparent bowl guard protects the inner bowl!
![](/assets/newproducts/en-jp/ac-d-b/images/03.jpg)
Better visibility: 360°
![](/assets/newproducts/en-jp/ac-d-b/images/04.jpg)
Selection of pressure gauges, Easy to handle
![](/assets/newproducts/en-jp/ac-d-b/images/16.jpg)
Mounting (Single unit)
・The mounting pitch for panel mounting is interchangeable between the AR20(K)-D to AR40(K)-06-D and the AR(K)-B series and between the AW20(K)-D to AW40(K)-06-D and the AW(K)-B series.
The brackets and set nuts are the same for both existing and new products.
![](/assets/newproducts/en-jp/ac-d-b/images/07-r.jpg)
Series Configuration
![](/assets/newproducts/en-jp/ac-d-b/images/08-r.jpg)
Table of Modular F.R.L. Unit Combinations for AC Assembly
![](/assets/newproducts/en-jp/ac-d-b/images/09-r.jpg)
Attachment List
![](/assets/newproducts/en-jp/ac-d-b/images/10-r2.jpg)
Space saving/Reduced piping labor
![](/assets/newproducts/en-jp/ac-d-b/images/11.jpg)
Improved piping design flexibility
![](/assets/newproducts/en-jp/ac-d-b/images/14-r.jpg)
The direction the pressure gauge faces can be changed freely.
![](/assets/newproducts/en-jp/ac-d-b/images/17.jpg)
Improved piping design flexibility
![](/assets/newproducts/en-jp/ac-d-b/images/18.jpg)
Size conversion is possible
・Flow capacity UP
・Extended maintenance cycle
![](/assets/newproducts/en-jp/ac-d-b/images/15-r.jpg)
Simple Specials System
A system designed to respond quickly and easily to your special ordering needs
![](/assets/newproducts/en-jp/ac-d-b/images/12.jpg)
Please contact your local sales representative for more details.
Examples of Simple Specials
![](/assets/newproducts/en-jp/ac-d-b/images/13.jpg)
![](/assets/newproducts/en-jp/ac-d-b/images/19.jpg)