Product Information »
WEB Catalog
» Modular F.R.L. Units
» Air Filters/Mist Separators/Micro Mist Separators
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
Air Filters/Mist Separators/Micro Mist Separators
Modular Type Water Separator AFG-D

-
· The no filter element design achieves a large flow and
maintenance free construction.
· Water droplets are removed by centrifugal force.
(Water droplet removal ratio: 99%)
Air containing water droplets is rotated to remove them
by centrifugal force.
· Modular Design with Uniform Body Style
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Modular Type Water Separator AFG-D
Manual
Series View search result AFG20 to 40-D View search result
Series | Port size | Water droplet removal rat |
---|---|---|
AFG20 to 40-D | 1/8,1/4,3/8,1/2,3/4 | 99% |
Features
The no filter element design achieves a large flow and maintenance free construction.

Water droplets are removed by centrifugal force.

Variations

Better environmental resistance with 2-layer construction
Superior visibility

Modular Design with Uniform Body Style
Modular connection is possible.

Simple Specials System
A system designed to respond quickly and easily to your special ordering needs

Please contact your local sales representative for more details.
Examples of Simple Specials