Product Information »
WEB Catalog
» Temperature Control Equipment
» Chiller Compliant Regulations
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
Chiller Compliant Regulations
[Low GWP Refrigerant Chiller] Refrigerated Thermo-chiller HRZF

-
· Low GWP refrigerant chiller
GWP:146∗ ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
· Environmentally friendly R454C as refrigerant (Not available for air
transport)
· More effective energy-saving is achieved through use of a DC inverter
compressor and an inverter pump.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD [Low GWP Refrigerant Chiller] Refrigerated Thermo-chiller HRZF
Manual
Series Cooling capacity View search result HRZF010 10kW View search result [Low GWP Refrigerant Chiller] Refrigerated Thermo-chiller HRZF
DoC
Series Cooling capacity View search result HRZF010 10kW View search result
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRZF010 | -20〜90℃ | 10kW | ±0.1℃ | Water-cooled refrigeration | Fluorinated fluids, 60% ethylene glycol aqueous solution |