High Purity Chemical Liquid Valves
High Purity Chemical Liquid Valve/Air Operated, Integrated Fitting Type LVC

-
・Body material: New PFA
・N.C./N.O./Double acting all feature the same configuration.
・Compatible with fluid temperatures of 100℃
・Manifold type no.: LLC2, LLC3, LLC4, LLC5
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Type | Valve type | Applicable tubing O.D. | Orifice diameter (mmø) |
---|---|---|---|---|
LVC | Air Operated Integrated fitting | N.C./N.O./ Double acting | Metric: 3 to 25 Inch: 1/8 to 1 | 4 to 22 |
Features
Air Operated/Integrated Fitting Type LVC Series
● N.C./N.O./Double acting with same configuration
● Compatible with 100° C fluid temperature
● Body material: New PFA

Air Operated/Threaded Type LVA Series
● Diaphragm material PTFE, EPR, NBR are selectable
● Body material: New PFA/Stainless steel/PPS

Integrated Fitting Type/Threaded Type Manually Operated LVH Series
● Locking and non-locking types available
● Body material: New PFA/Stainless steel/PPS

Main Applications and Fields

Organic Solvents Compatible
● Body: Stainless steel, Actuator section: ADC, Buffer: FKM/EPDM (Select one)
● Fitting type: Double ferrule fittings, Metal gasket seal fittings, Integrated tubing
● Options: With flow rate adjustment, With indicator, High back pressure (0.5 MPa), Body wetted parts equivalent to EP grade
● Japan’s Export Trade Control Order: Not applicable for list control