WEB Catalog

Product Information »  WEB Catalog  » Directional Control Valves  » Air Operated Valves

Air Operated Valves

3-Port Air Operated Valve VPA3145/3165/3185

SeriesFlow rate characteristics
2→3(OUT→EXH)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(OUT→EXH)
b
Flow rate characteristics
2→3(OUT→EXH)
Cv
VPA3145260.357.0
VPA3165Effective area:330 mm2Effective area:330 mm2Effective area:330 mm2
VPA3185Effective area:670 mm2Effective area:670 mm2Effective area:670 mm2

Go Top