Handling Precautions for SMC Products
When supplying lubrication, use class 1 turbine oil (with no additive) ISO VG32, or class 2
turbine oil ISO VG32 in the following table.
Once lubricant is utilized within the system, since the original lubricant applied within the
product during manufacturing will be washed away, please continue to supply lubrication to
the system. Without continued lubrication, malfunctions could occur. If turbine oil is used,
refer to the Material Safety Data sheet (SDS) of the turbine oil.
Reference: Example of brands of lubricant manufacturers (as of July 2018)
Lubricant manufacturer | Lubricant brands | Note |
---|---|---|
Idemitsu Kosan Co., Ltd. | Diana Fresia S32 | Class 1 turbine oil, ISO VG32 |
JXTG Nippon Oil & Energy Corporation | Turbine Oil 32 | Class 1 turbine oil, ISO VG32 |
COSMO OIL CO., LTD | Cosmo Turbine 32 | Class 1 turbine oil, ISO VG32 |
Kygnus Sekiyu K.K. | Turbine Oil 32 | Class 1 turbine oil, ISO VG32 |
Exxon Mobil Corporation | Mobil DTE Oil Light VG32 | Class 2 turbine oil, ISO VG32*1) |
*1) This is a class 2 turbine oil (additive) allowed for use. Please contact SMC regarding other class 2 turbine oil.
*2) Do not add additives. This may affect the operation of the product.
The name of the lubricant manufacturer and the lubricant brand may change.
Please contact each of the companies for details.