WEB Catalog

Product Information »  WEB Catalog  » Flow Control Equipment  » Speed Controllers Special Environments

Speed Controllers Special Environments

Speed Controller Stainless Steel Series AS-FG

    ・Stainless specifications for use in corrosive environments
    ・Stainless steel 303 is used for metal parts.
    ・Available with a restrictor (Made to order: -X214, -X21)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
With One-touch fittings
Elbow/Universal type
AS□□□1FG
Elbow/Universal type
M5 to 1/2φ3.2 to φ12φ1/8'' to φ1/2''
With One-touch fittings
In-line type
AS□□□1FG
In-line type
M5 to 1/2φ3.2 to φ12φ1/8'' to φ1/2''
With One-touch fittings
Dual speed controller
ASD□□□FG
Dual speed controller
M5 to 1/2φ3.2 to φ12φ1/8'' to φ1/2''