Product Information »
WEB Catalog
» Flow Control Equipment
» Speed Controllers Special Environments
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
Speed Controllers Special Environments
Flame Resistant Elbow Type AS
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-064-AS.jpg)
-
・Flame resistant (Equivalent to UL94 Standard V-0)
・Flame resistant spatter cover (KR-□C-X1807)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. |
---|---|---|---|
Elbow type | AS12□1F-W2 to AS42□1F-W2 | M5 to 1/2 | φ6 to φ12 |