Product Information »
WEB Catalog
» Directional Control Valves
» Finger Valve/Hand Valves/Residual Relief 3 Port Valve
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
Finger Valve/Hand Valves/Residual Relief 3 Port Valve
Hand Valve VH200/300/400/600

-
・The direction of air flow can be confirmed at a glance by the orientation of the handle.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Hand Valve VH200/300/400/600
Manual
Series View search result VH200 View search result VH300 View search result VH400 View search result VH600 View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Description | Series | Max. operating pressure | Port size |
---|---|---|---|
Hand valve | VH200 | 1.0 MPa | 1/4 |
Hand valve | VH300 | 1.0 MPa | 1/4,3/8 |
Hand valve | VH400 | 1.0 MPa | 1/4,3/8,1/2,3/4 |
Hand valve | VH600 | 0.7 MPa | 3/4,1 |