Product Information »
WEB Catalog
» Switches/Sensors/Controller
» Electronic Flow Switches/Sensors
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
Electronic Flow Switches/Sensors
3-Color Display Electromagnetic Type Digital Flow Switch LFE□

-
・Applicable fluids: Water, Water-soluble coolant
・Compact, Lightweight
Height: 56 mm, Width: 40mm,
Weight: 340 g (LFE1□3)
・Pressure loss: 0.02 MPa or less
・A close proximity setting is available.
・An insulated type has been added.
The ground doesn’t need to be selected when wiring.
・Reverse flow can be detected.
・Operating fluid temperature: 0 to 85℃
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 3-Color Display Electromagnetic Type Digital Flow Switch LFE□
Manual
Series View search result LFE□ View search result 3-Color Display Electromagnetic Type Digital Flow Switch LFE□
DoC
Series View search result LFE□ View search result
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
LFE□ | 0.5 to 20 2.5 to 100 5 to 200 |
Features
Compact, Lightweight
The oval fluid passage enables the width to be reduced.

Variations

An isolated type has been added. The ground doesn’t need to be selected when wiring.

-
Pressure loss: 0.02 MPa or less
-
Reverse flow can be detected.
-
Repeatability: ±1.5% F.S.
(Analog output)
Operating fluid temperature: 0 to 85℃
-
A zero-reset setting is available.
The display can be adjusted to zero.
-
Flow direction can be changed after installation.
-
3-color/2-screen display
Application Examples

Principle

Flow Switch for Fluid Variations