Product Information »
WEB Catalog
» Modular F.R.L. Units
» Pressure Relief 3 Port Valves
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
Pressure Relief 3 Port Valves
Conforming to OSHA Standard: Pressure Relief 3 Port Valve with Locking Holes VHS

-
・Compliant with OSHA Standards (Occupational Safety and Health
Administration Department of Labor)
・This manually operated valve can be used to prevent accidents caused by
residual pressure in pneumatic lines.
・The supply and exhaust status of air flow can be confirmed at a glance.
・When in the exhaust position, the valve may be padlock secured. This can
prevent accidental start-ups while personnel are cleaning or servicing
equipment.
・Push the knob and then turn. This 2-step action can prevent
malfunctions.
∗ The VHS series will be discontinued in March 2025.
Please select the VHS-D series.
▶Click here for details.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Conforming to OSHA Standard: Pressure Relief 3 Port Valve with Locking Holes VHS
Manual
Series View search result VHS20 View search result VHS30 View search result VHS40 View search result VHS50 View search result VHS2510 View search result VHS3510 View search result VHS4510 View search result VHS5510 View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Description | Knob operation | Port size |
---|---|---|---|
VHS20 | Pressure relief 3-port valve with locking holes | Single action | 1/8,1/4 |
VHS30 | Pressure relief 3-port valve with locking holes | Single action | 1/4,3/8 |
VHS40 | Pressure relief 3-port valve with locking holes | Single action | 1/4,3/8,1/2,3/4 |
VHS50 | Pressure relief 3-port valve with locking holes | Single action | 3/4,1 |
VHS2510 | Pressure relief 3-port valve with locking holes | Double action | 1/8,1/4 |
VHS3510 | Pressure relief 3-port valve with locking holes | Double action | 1/4,3/8 |
VHS4510 | Pressure relief 3-port valve with locking holes | Double action | 1/4,3/8,1/2,3/4 |
VHS5510 | Pressure relief 3-port valve with locking holes | Double action | 3/4,1 |