Product Information »
WEB Catalog
» Industrial Device Communication Equipment/Wireless System
» Industrial Device Communication Equipment: IO-Link Compatible Products
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
3-Screen Display High-Precision Digital Pressure Switch
ZSE20□(F)/ISE20□
- Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
- IO-Link Devices » Pressure Switches
- Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products

-
・A low differential pressure range type has been added to the 20A
series. [New]
・Integrated R1/8 fitting with bottom wiring entry
・An M12 connector type has been added.
・A low pressure range type has been added.
・Visualization of settings
・Simple 3-step setting
・Easy screen switching
It is possible to change the settings while checking the measured value.
・Delay time:1.5 ms or less
・Current consumption: 25 mA or less
・IO-Link compatible
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 3-Screen Display High-Precision Digital Pressure Switch
ZSE20□(F)/ISE20□Manual
Series Type View search result ZSE20 (F) ISE20 Compound pressure, Vacuum pressure, Positive pressure View search result ZSE20A (F) ISE20A Compound pressure, Vacuum pressure, Positive pressure View search result ZSE20AF-X576 to 580 (Made to Order) Compound pressure View search result ZSE20AF-X576 to 580 (Made to Order) Compound pressure View search result ZSE20B (F)-(L) ISE20B-(L) Compound pressure, Vacuum pressure, Positive pressure View search result ZSE20C (F)-(L) ISE20C (H)-(L) Compound pressure, Vacuum pressure, Positive pressure View search result 3-Screen Display High-Precision Digital Pressure Switch
ZSE20□(F)/ISE20□DoC
Series Type View search result ZSE20 (F) ISE20 Compound pressure, Vacuum pressure, Positive pressure View search result ZSE20A (F) ISE20A Compound pressure, Vacuum pressure, Positive pressure View search result ZSE20AF-X576 to 580 (Made to Order) Compound pressure View search result ZSE20AF-X576 to 580 (Made to Order) Compound pressure View search result ZSE20B (F)-(L) ISE20B-(L) Compound pressure, Vacuum pressure, Positive pressure View search result ZSE20C (F)-(L) ISE20C (H)-(L) Compound pressure, Vacuum pressure, Positive pressure View search result
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Output type | Type | Rated pressure range | Enclosure | Applicable fluid |
---|---|---|---|---|---|
ZSE20 (F) ISE20 | 1 output | Compound pressure, Vacuum pressure, Positive pressure | −100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa | IP40 | Air |
ZSE20A (F) ISE20A | 2 outputs, Analog output (Voltage/Current) | Compound pressure, Vacuum pressure, Positive pressure | −100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa | IP40 | Air |
ZSE20AF-X576 to 580 (Made to Order) | 2 outputs, Analog output (Voltage/Current) | Compound pressure | −50.0 to 50.0Pa, −100.0 to 100.0Pa, −200 to 200.0Pa | IP40 | Air |
ZSE20AF-X576 to 580 (Made to Order) | 2 outputs, Analog output (Voltage/Current) | Compound pressure | −500 to 500Pa, −1.000 to 1.000kPa, −2.00 to 2.00kPa, −5.00 to 5.00kPa, −10.00 to 10.00kPa | IP40 | Air |
ZSE20B (F)-(L) ISE20B-(L) | 2 outputs, Analog output (Voltage/Current), IO-Link/Switch: 1 output | Compound pressure, Vacuum pressure, Positive pressure | −100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa | IP65 | Air |
ZSE20C (F)-(L) ISE20C (H)-(L) | 2 outputs, Analog output (Voltage/Current), IO-Link/Switch: 1 output | Compound pressure, Vacuum pressure, Positive pressure | −100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa, −0.100 to 2.000 MPa | IP65 | General fluids |