Product Information »
WEB Catalog
» Directional Control Valves
» Pilot Operated 4/5 Port Solenoid Valves
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
5-Port Solenoid Valve VQZ1000/2000/3000

-
・The combined mounting of a 3-port valve and a 5-port valve on a manifold valve is possible.
・Can be mounted on an aluminum body manifold or a DIN rail
・Manifold type no.: VV5QZ12, VV5QZ15, VV5QZ22, VV5QZ25, VV5QZ32, VV5QZ35
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 5-Port Solenoid Valve VQZ1000/2000/3000
Manual
Series View search result VQZ1000 View search result VQZ2000 View search result VQZ3000 View search result 5-Port Solenoid Valve VQZ1000/2000/3000
DoC
Series View search result VQZ1000 View search result VQZ2000 View search result VQZ3000 View search result 5-Port Solenoid Valve VQZ1000/2000/3000
Manifold
Series View search result VQZ1000 VQZ2000 View search result VQZ3000
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQZ1000 | 1.3 | 0.24 | 0.32 | φ63 | 0.35(Standard) 0.9 (High pressure type, High speed response type) |
VQZ2000 | 2.3 | 0.29 | 0.53 | φ80 | 0.35(Standard) 0.9 (High pressure type, High speed response type) |
VQZ3000 | 4.6 | 0.26 | 1.2 | φ100 | 0.35(Standard) 0.9 (High pressure type, High speed response type) |