Product Information »
WEB Catalog
» Process Valves
» Coolant Valves
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
Coolant Valve (2 Way Valve)/Low Power Consumption, High Flow Type SGC

-
・High flow type to control coolants (Cutting fluid) in machine tools
・Low power consumption: 0.35 W (at 24 VDC)
・Maximum operating pressure: 0.5 MPa, 1 MPa, 1.6 MPa
・Service life: 5 million cycles or more (Based on SMC's test conditions)
・CE-compliant
・Compatible with G threads (ISO1179-1) as standard
・Air operated, external pilot solenoid
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Coolant Valve (2 Way Valve)/Low Power Consumption, High Flow Type SGC
DoC
Series View search result SGC View search result
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
SGC | N.C./N.O. | 3/8 to 2 | 9 to 51 |