Product Information »
WEB Catalog
» Electric Actuators/Cylinders
» Slide Tables
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
Electric Actuator Slide Table/High Precision Type LESYH

-
・Improved positioning repeatability due to the adoption of a ball screw
drive.
Positioning repeatability: ±0.01 mm
・Lost motion: 0.1 mm or less
・Increased vertical work load: 5 times or more
・Motorless type
Can be used with your current motor and driver!
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Electric Actuator Slide Table/High Precision Type LESYH
Manual
Model View search result LESYH8 View search result LESYH16 View search result LESYH25 View search result LESYH16 View search result LESYH25 View search result
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Spec. | Model | Stroke (mm) | Work load (kg) Horizontal | Work load (kg) Vertical | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LESYH8 | 50,75 | Max. 2 | Max. 6 | Max. 400 | 2.5,5,10 |
Battery-less absolute (Step motor 24 VDC) | LESYH16 | 50,100 | Max. 8 | Max. 12 | Max. 400 | 6,12 |
Battery-less absolute (Step motor 24 VDC) | LESYH25 | 50,100,150 | Max. 12 | Max. 20 | Max. 400 | 10,20 |
AC servo motor | LESYH16 | 50,100 | Max. 8 | Max. 12 | Max. 400 | 6,12 |
AC servo motor | LESYH25 | 50,100 | Max. 12 | Max. 20 | Max. 400 | 10,20(Parallel) 8,16(In-line) |