Product Information »
WEB Catalog
» Electric Actuators/Cylinders
» Controllers/Drivers
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
Step Motor Controller JXCE1/91/P1/D1/L□/M1
- Electric Actuators/Cylinders » Controllers/Drivers
- Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products

-
・EtherCAT, EtherNet/IP™, PROFINET, DeviceNet®,
IO-Link, and CC-Link compatible
・Two types of operation command:
Step no. defined operation, Numerical data defined operation
・Transition wiring of communication cables
・Numerical monitoring available
・IO-Link communication can be performed.
・Controller with STO sub-function/JXC□F
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Step Motor Controller JXCE1/91/P1/D1/L□/M1
Manual
Series View search result JXCE1 (Standard)
JXCEF (With subfunction)View search result JXC91 (Standard)
JXC9F (With subfunction)View search result JXCP1 (Standard)
JXCPF (With subfunction)View search result JXCD1 (Standard) View search result JXCL1 (Standard)
JXCLF (With subfunction)View search result JXCM1 (Standard) View search result Step Motor Controller JXCE1/91/P1/D1/L□/M1
DoC
Series View search result JXCE1 (Standard)
JXCEF (With subfunction)View search result JXC91 (Standard)
JXC9F (With subfunction)View search result JXCP1 (Standard)
JXCPF (With subfunction)View search result JXCD1 (Standard) View search result JXCL1 (Standard)
JXCLF (With subfunction)View search result JXCM1 (Standard) View search result
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Series | Compatible motor | Power supply voltage | Fieldbus |
---|---|---|---|
JXCE1 (Standard) JXCEF (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | EtherCAT™ |
JXC91 (Standard) JXC9F (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | EtherNet/IP™ |
JXCP1 (Standard) JXCPF (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | PROFINET |
JXCD1 (Standard) | Step motor (Servo/24 VDC) | 24 VDC ±10% | DeviceNet™ |
JXCL1 (Standard) JXCLF (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | IO-Link |
JXCM1 (Standard) | Step motor (Servo/24 VDC) | 24 VDC ±10% | CC-Link |