Product Information »
WEB Catalog
» Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
» Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
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
Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
Vacuum Manifold for Fieldbus System ZKJ
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-ZKJ-g.jpg)
-
・Fieldbus-compatible
Requires no input/output unit. Space saving
Reduced wiring time
Compatible protocol: PROFINET, IO-Link, EtherNet/IP, EtherCAT
・Energy saving ejector: Air consumption reduced by 90%
・Supply valve: N.O. specification
Can hold vacuum even when the power goes out or is turned off
(Supposing the supply pressure is being maintained)
Prevents the sudden dropping of workpieces
(Supposing the supply pressure is being maintained)
・IP65: Dust-tight/Water-jet-proof
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Vacuum Manifold for Fieldbus System ZKJ
Manual
Ejector series Nozzle diameter
(mm)View search result ZKJ07 0.7 View search result ZKJ10 1.0 View search result ZKJ12 1.2 View search result ZKJ15 1.5 View search result
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Ejector series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|
ZKJ07 | 0.7 | 31 | 26 |
ZKJ10 | 1.0 | 53 | 48 |
ZKJ12 | 1.2 | 63 | 68 |
ZKJ15 | 1.5 | 74 | 102 |
Features
Fieldbus-compatible
![](/assets/newproducts/en-jp/zkj/images/01-r.jpg)
Energy saving
![](/assets/newproducts/en-jp/zkj/images/02-r.jpg)
Space saving/Less wiring work
![](/assets/newproducts/en-jp/zkj/images/03-r.jpg)
Remote control and monitoring are available.
![](/assets/newproducts/en-jp/zkj/images/04-r.jpg)
MRP/MRPD function
![](/assets/newproducts/en-jp/zkj/images/05-r.jpg)
Fast Start Up function
![](/assets/newproducts/en-jp/zkj/images/06-r.jpg)
FW (firmware) updates
![](/assets/newproducts/en-jp/zkj/images/07-r.jpg)
Shared Device function
![](/assets/newproducts/en-jp/zkj/images/08-r.jpg)
Space saving/Less wiring work IO-Link Compatible
![](/assets/newproducts/en-jp/zkj/images/09-r.jpg)
Connectable with a single general-purpose cable
![](/assets/newproducts/en-jp/zkj/images/10-r.jpg)
Self-diagnosis function/Automatic parameter saving and writing IO-Link Compatible
![](/assets/newproducts/en-jp/zkj/images/11-r.jpg)
Variations
![](/assets/newproducts/en-jp/zkj/images/12-r.jpg)
Wiring and piping are integrated on one side.
![](/assets/newproducts/en-jp/zkj/images/13-r.jpg)