Product Information »
WEB Catalog
» Directional Control Valves
» Air Operated Valves
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
Air Operated Valves
5-Port Air Operated Valve VZA2000/4000
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-062-VZA-ejpg.jpg)
-
・Can be used with the same manifolds as the VZ2000/4000 series.
・Can be mounted on VQZ2000/3000 manifolds.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size |
---|---|---|---|---|
VZA2000 | 0.90 | 0.25 | 0.21 | φ40 |
VZA4000 | 2.2 | 0.19 | 0.54 | φ50 |