Product Information »
WEB Catalog
» Directional Control Valves
» Direct Operated 3/4/5 Port Solenoid Valves
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
Direct Operated 3/4/5 Port Solenoid Valves
3-Port Solenoid Valve/Direct Operated Poppet Type VK300
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-043-VK300-e.jpg)
-
・Universal porting
・Can be combined on the VK3000 manifold
・Can be used for vacuum applications
・Manifold type no.: VV3K3
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 3-Port Solenoid Valve/Direct Operated Poppet Type VK300
Manual
Series View search result VK300 View search result 3-Port Solenoid Valve/Direct Operated Poppet Type VK300
DoC
Series View search result VK300 View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→R) b | Flow rate characteristics 2→3(A→R) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|
VK300 | 0.80 | 0.27 | 0.19 | 4 | -101.2 kPa |