Booster Regulators
Energy Saving, Exhaust-Recovery Booster Regulator VBAE

-
・CO2 emissions (Air consumption): Max. 40% reduction (Based on SMC's
measuring conditions)
Driven by reusing the exhaust air
・Increase factory air pressure by 1.7 times
Air-only operation that requires no power supply, and allows for easy
installation.
・Operation noise: 65 dB (A)
15 dB (A) reduction compared with the existing model (VBA series) (Based
on SMC's measuring conditions)
・Charging time: Max. 50% shorter
・Operating cycles: 50 million cycles or more
Reduced maintenance frequency due to improved life (Based on SMC's
test conditions)
・Compatible with vertical and horizontal installation
・Mounting interchangeability with the existing model (VBA series)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Series | Port size | Set pressure (MPa) |
---|---|---|
VBAE | 1/4,1/2 | 0.3 to 1.2 |
Features
CO2 emissions (Air consumption) :Max. 40% reduction (Based on SMC's measuring conditions)

Increase factory air pressure by 1.7 times Air-only operation that requires no power supply, and allows for easy installation.
Operation noise: 65 dB (A)
15 dB (A) reduction compared with the existing model (VBA series)*
・Exhaust noise: Reduced noise due to exhaust of reused low-pressure air
・Metal noise: Reduced noise due to the adoption of a construction in which the internal switching part does not come into contact with any metal parts
* Based on SMC’s measuring conditions. For size 10A
Operating cycles: 50 million cycles or more
Maintenance frequency is reduced due to improved life.
*Based on SMC's test conditions
Charging time: Max. 50% shorter


A regulator can be mounted.

An auto switch can be mounted.
Operating cycle count is possible using an auto switch.

Compatible with vertical and horizontal installation
Improved mounting flexibility

Mounting interchangeability with the existing model (VBA series)
Can be mounted to an air tank. (VBAT series)

Proposal for reducing pressure

Series Variations