WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » Standard Air Cylinders (Square Cover)

Standard Air Cylinders (Square Cover)

Air Cylinder MB2/MDB2

    ・3 times better durability due to the air cushion + rubber bumper
     structure
    ・Allowable kinetic energy: Max. 1.5 times
     Has the same kinetic energy as the existing MB series product which is 1
     size larger
    ・CO2 emissions (Air consumption) can be reduced by up to 39%.
     CO2 emissions (Air consumption) can be reduced due to downsizing. (Air
     consumption for one cycle)
    ・The overall length, mounting dimensions, and mounting brackets are
     interchangeable with the existing MB series product.
  • Air Cylinder MB2/MDB2
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMB2Double acting, Single rod32,40,50,63,80,100,125View search result
    StandardMB2WDouble acting, Double rod32,40,50,63,80,100,125View search result
TypeSeriesActionBore size (mm)
StandardMB2Double acting, Single rod32,40,50,63,80,100,125
StandardMB2WDouble acting, Double rod32,40,50,63,80,100,125

Features

3 times better durability due to the air cushion + rubber bumper structure

Allowable kinetic energy: Max. 1.5 times

CO2 emissions (Air consumption) can be reduced by up to 39%.

Other features

Part numbers for products with a rod end bracket and/or a pivot bracket are available.

Various mounting bracket options

Series Variations

Go Top