Product Information »
WEB Catalog
» Industrial Device Communication Equipment/Wireless System
» Industrial Device Communication Equipment: EtherCAT Compatible Products
Industrial Device Communication Equipment: EtherCAT Compatible Products
Serial Transmission System EX260
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-EX260.jpg)
-
For Output
∗The applicable protocols differ depending on the series.
For details, refer to the catalog of each series.
・IP67
・RJ45 communication connectors (X205)
▶IO-Link Master
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series Safety over Fieldbus with PROFIsafe Green Procurement (RoHS) IO-Link Master
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series Safety over Fieldbus with PROFIsafe Green Procurement (RoHS) IO-Link Master
Series | Enclosure | Communication protocol∗ | Applicable valve |
---|---|---|---|
EX260 | IP67 | DeviceNet™ PROFIBUS DP CC-Link EtherCAT PROFINET EtherNet/IP™ Ethernet POWERLINK IO-Link (Only available for SY, JSY, VQC communication connectors) PROFIsafe (Only available for SY, JSY, VQC communication connectors) | SY3000,5000,7000 (Plug-in) JSY1000,3000,5000 (Plug-in) VQC1000,2000,4000,5000 SV1000,2000,3000 S0700(IP40) |
Features
Compact design for space-saving installation: Approx. 28 mm
![](/assets/newproducts/en-jp/ex260_re/images/01.jpg)
Manifold length reduced by approx. 53 mm
![](/assets/newproducts/en-jp/ex260_re/images/02.jpg)
Daisy-chain wiring communication is possible.*
A branch connector is not necessary/Reduced wiring space
*Excludes the units compatible with IO-Link
![](/assets/newproducts/en-jp/ex260_re/images/03.jpg)
-
Wiring and piping from the same direction is possible.(for side ported)
-
An external terminating resistor is not necessary.(Only available for M12 PROFIBUS DP, CC-Link communication connectors)
ON/OFF switching is possible with an internal terminating resistor.
An external terminating resistor is not necessary.
Product Specification Variations
![](/assets/newproducts/en-jp/ex260_re/images/06.jpg)
Applicable Valve Series
![](/assets/newproducts/en-jp/ex260_re/images/07.jpg)
IO-Link compatible
![](/assets/newproducts/en-jp/ex260_re/images/08.jpg)
Supports safety communication (PROFIsafe)
![](/assets/newproducts/en-jp/ex260_re/images/09.jpg)