Product Information »
WEB Catalog
» Rotary Actuators/Air Grippers
» Rotary Actuators Vane Type
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
Rotary Actuators Vane Type
Rotary Actuator CRB/CDRB

-
・A double vane type has been added for sizes 10 to 40. [New]
・Features a compact body with a built-in angle adjustment unit and auto
switch unit (Size: 20, 30, 40)
Overall length: 44% shorter, Weight: 48% lighter
・Piping, wiring, and angle adjustment can be performed on the same side
for easier mounting.
・Easy-to-adjust start and end positions with the angle adjustment bolts
(as standard)
・The position of the chamfered portion of the shaft can be easily checked
usingthe rotating angle indicator. (Only for the CDRB with auto switch)
・Each of the units below for the CRB2 series can be mounted to the CRB
series.
-
2D CAD
Click here for 2D CAD Rotary Actuator CRB/CDRB
Manual
Type Series View search result Standard (Without auto switch) CRB View search result Standard (With auto switch) CDRB View search result With vertical auto switch unit CRB□-A With angle adjustment unit CRB□-B With vertical auto switch unit With angle adjustment unit CRB□-C
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Type | Series | Vane type | Size | Rotating angle Single | Rotating angle Double |
---|---|---|---|---|---|
Standard (Without auto switch) | CRB | Single,Double | 10,15,20,30,40 | 90°,180°,270° | 90°,100° |
Standard (With auto switch) | CDRB | Single | 10,15,20,30,40 | 90°,180° | - |
With vertical auto switch unit | CRB□-A | Single,Double | 10,15,20,30,40 | 90°,180°,270° | 90°,100° |
With angle adjustment unit | CRB□-B | Single,Double | 10,15,20,30,40 | 90°,180°,270° | 90°,100° |
With vertical auto switch unit With angle adjustment unit | CRB□-C | Single,Double | 10,15,20,30,40 | 90°,180°,270° | 90°,100° |
Features
Features a compact body with a built-in angle adjustment unit and auto switch unit
(Size: 20, 30, 40)

Overall length: 44% reduction
Weight: 48% reduction

Features

Shaft type variations
* If an auto switch is to be mounted, choose a single shaft (options ① and ⑤).

Interchangeable mounting
The mounting pitch and shaft configuration are the same as those for the CRB2.

Mounting

Each of the units below for the CRB2 series can be mounted to the CRB series.
・The vertical auto switch unit and the angle adjustment unit are the same as those of the CRB2 series. Replacement of just the CRB body can be done during maintenance.
・Each of the units for the CRB2 series can be mounted to the CRB without an auto switch (CRBW).

Series Variations