Product Information »
WEB Catalog
IN_PROD_346
» Modular F.R.L./Pressure Control Equipment
» Modular F.R.L.
Modular F.R.L.
Modular F.R.L. Units AC-D
-
・Modular design with uniform body style
・Better visibility & environmental resistance
・2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
・No tools are required.
Easier replacement of the element (AF-D only)
・Attachments:
Spacer: Y200-D, Y300-D, Y400-D
Spacer with bracket: Y200T-D, Y300T-D, Y400T-D
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) List of spacers for old and new modular connection and spacers with bracket
Green Procurement (RoHS) List of spacers for old and new modular connection and spacers with bracket
Description | Series | Port size |
---|---|---|
Air filter, Regulator, Lubricator | AC20 to 60-D | 1/8,1/4,3/8,1/2,3/4,1 |
Filter regulator, Lubricator | AC20A to 60A-D | 1/8,1/4,3/8,1/2,3/4,1 |
Air filter, Regulator | AC20B to 60B-D | 1/8,1/4,3/8,1/2,3/4,1 |
Air filter, Mist separator, Regulator | AC20C to 40C-D | 1/8,1/4,3/8,1/2 |
Filter regulator, Mist separator | AC20D to 40D-D | 1/8,1/4,3/8,1/2 |
Air Filter AF-D
-
・Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
・No tools are required.
Easier replacement of the element
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Filtration (μm) |
---|---|---|
AF20 to 60-D | 1/8,1/4,3/8,1/2,3/4,1 | 5 |
Mist Separator AFM-D
-
・Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Filtration (μm) |
---|---|---|
AFM20 to 40-D | 1/8,1/4,3/8,1/2 | 0.3 |
Micro Mist Separator AFD-D
-
・Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Filtration (μm) |
---|---|---|
AFD20 to 40-D | 1/8,1/4,3/8,1/2 | 0.01 |
Regulator AR-D
-
・Easy to handle
Easy to hold when unlocked
・Selection of pressure gauges
Square embedded type pressure gauge, Round type pressure gauge,
Digital pressure switch
・Interchangeability is maintained.
The mounting pitch for panel mounting is interchangeable with the AR(K)-B.
The brackets and set nuts are the same for both existing and new products.
Series | Port size | Set pressure (MPa) |
---|---|---|
AR20 to 60-D | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 |
Regulator with Backflow Function AR□K-D
-
・The regulator with backflow function incorporates a mechanism that exhausts the air pressure in the outlet side quickly.
・Easy to handle
Easy to hold when unlocked
・Selection of pressure gauges
Square embedded type pressure gauge, Round type pressure gauge,
Digital pressure switch
・Interchangeability is maintained.
The mounting pitch for panel mounting is interchangeable with the AR(K)-B.
The brackets and set nuts are the same for both existing and new products.
Series | Port size | Set pressure (MPa) |
---|---|---|
AR20K to 60K-D | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 |
Modular Type Common Supply Regulator AR□M(K)-D
-
・Supply different pressure for multiple applications
OUT port is on the back of the product.
・Space-saving design and reduced piping labor
・Modular connection is possible.
・Branch piping
Series | Port size | Set pressure (MPa) |
---|---|---|
AR20M-D to AR40M-D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.02 to 0.2 |
AR20MK-D to AR40MK-D With backflow function | 1/8,1/4,3/8,1/2 | 0.1 to 0.85 0.1 to 0.2 |
Lubricator AL-D
-
・Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
Series | Port size | Oil capacity (cm3) |
---|---|---|
AL20 to 60-D | 1/8,1/4,3/8,1/2,3/4,1 | 25 to 135 |
Filter Regulator AW-D
-
・Integrated filter and regulator units save space and require less piping.
・Easy to handle
Easy to hold when unlocked
・Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
・Interchangeability is maintained.
The mounting pitch for panel mounting is interchangeable with the AW(K)-B.
The brackets and set nuts are the same for both existing and new products.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AW20 to 60-D | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 | 5 |
Regulator with Backflow Function AW□K-D
-
・Integrated filter and regulator units save space and require less piping.
・The regulator with backflow function incorporates a mechanism that exhausts the air pressure in the outlet side quickly.
・Easy to handle
Easy to hold when unlocked
・Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
・Interchangeability is maintained.
The mounting pitch for panel mounting is interchangeable with the AW(K)-B.
The brackets and set nuts are the same for both existing and new products.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AW20K to 60K-D | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 | 5 |
Mist Separator Regulator AWM-D
Micro Mist Separator Regulator AWD-D
-
・Transparent bowl guard
Improved environmental durability due to 2-layer construction
(Body sizes 30 and larger)
Better visibility: 360°
・Lightweight: Max. 40.7% reduction (0.24 kg)
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AWM20 to 40-D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.05 to 0.2 | 0.3 |
AWD20 to 40-D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.05 to 0.2 | 0.01 |
Modular F.R.L. Units AC-A
-
・Easy element replacement
The element and the bowl are integrated. Replacement can be done in
hand.
・Energy-saving regulator Pressure drop: Max. 50% improvement
・Reduced required maintenance space: Max. 46% reduction
・Better visibility&increased safety
The bowl is covered with a transparent bowl guard.
・Attachments:
Spacer: Y200-A, Y300-A, Y400-A, Y500-A
Spacer with bracket: Y200T-A, Y300T-A, Y400T-A, Y500T-A
∗ The AC-A series will be discontinued in March 2025.
Please select the AC-D series.▶Click here for details.
Combination equipment | Series | Port size | Set pressure (MPa) |
---|---|---|---|
Air filter, Regulator, Lubricator | AC10 to 40-A | M5,1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 |
Filter regulator, Lubricator | AC10A to 40A-A | M5,1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 |
Air filter, Regulator | AC10B to 40B-A | M5,1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 |
Air filter, Mist separator, Regulator | AC20C to 40C-A | 1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 |
Filter regulator, Mist separator | AC20D to 40D-A | 1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 |
Air Filter AF-A
-
・Easy element replacement
The element and the bowl are integrated.
Replacement can be done in hand.
・Reduced required maintenance space: Max. 46% reduction
・Better visibility&increased safety
The bowl is covered with a transparent bowl guard.
∗ The AF-A series will be discontinued in March 2025.
Please select the AF-D series.▶Click here for details.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Filtration (μm) |
---|---|---|
AF10 to 60-A | M5,1/8,1/4,3/8,1/2,3/4,1 | 5 |
Mist Separator AFM-A
-
・Better visibility & increased safety
The bowl is covered with a transparent bowl guard.
∗ The AFM-A series will be discontinued in March 2025.
Please select the AFM-D series.▶Click here for details.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Filtration (μm) |
---|---|---|
AFM20 to 40-A | 1/8,1/4,3/8,1/2,3/4 | 0.3 |
Micro Mist Separator AFD-A
-
・Better visibility & increased safety
The bowl is covered with a transparent bowl guard.
∗ The AFD-A series will be discontinued in March 2025.
Please select the AFD-D series.▶Click here for details.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Filtration (μm) |
---|---|---|
AFD20 to 40-A | 1/8,1/4,3/8,1/2,3/4 | 0.01 |
Regulator AR-A
-
・Energy-saving regulator Pressure drop: Max. 50% improvement
∗ The AR-A series will be discontinued in March 2025.
Please select the AR-D series.▶Click here for details.
Series | Port size | Set pressure (MPa) |
---|---|---|
AR10 to 40-A | M5,1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 |
Lubricator AL-A
-
・Better visibility & increased safety
The bowl is covered with a transparent bowl guard.
・Semi-standard specifications: 1000 cm3 tank (AL30 to AL60)
∗ The AL-A series will be discontinued in March 2025.
Please select the AL-D series.▶Click here for details.
Series | Port size | Bowl capacity (cm3) |
---|---|---|
AL10 to 60-A | M5,1/8,1/4,3/8,1/2,3/4,1 | 7 to 135 |
Filter Regulator AW-A
-
・Easy element replacement
The element and the bowl are integrated.
Replacement can be done in hand.
・Energy-saving regulator Pressure drop: Max. 50% improvement
・Reduced required maintenance space: Max. 46% reduction
・Better visibility & increased safety
The bowl is covered with a transparent bowl guard.
∗ The AW-A series will be discontinued in March 2025.
Please select the AW-D series.▶Click here for details.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AW10 to 40-A | M5,1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 | 5 |
Modular F.R.L. Units AC-B
-
・Better visibility and environmental resistance
・Easy element replacement
The element and the bowl are integrated.
Replacement can be done in hand.
・Reduced required maintenance space: Max. 46% reduction
・Regulator: Set pressure 0.05 to 0.85 MPa, 0.02 to 0.2 MPa
・Choose from a selection of pressure gauges:
Square embedded type pressure gauge, Round type pressure gauge, Digital pressure switch
∗ The AC-B series will be discontinued in March 2025.
Please select the AC-D series.▶Click here for details.
Combination equipment | Series | Port size | Set pressure (MPa) |
---|---|---|---|
Air filter, Regulator, Lubricator | AC20 to 60-B | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 |
Filter regulator, Lubricator | AC20A to 60A-B | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 |
Air filter, Regulator | AC20B to 60B-B | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 |
Air filter, Mist separator, Regulator | AC20C to 40C-B | 1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.85 0.02 to 0.2 |
Filter regulator, Mist separator | AC20D to 40D-B | 1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.85 0.02 to 0.2 |
Regulator AR-B
-
∗ The AR-B series will be discontinued in March 2025.
Please select the AR-D series.▶Click here for details.
Series | Port size | Set pressure (MPa) |
---|---|---|
AR20 to 60-B | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 |
High Pressure: Made to Order AR20 to 60-B-X425

-
Stronger materials are used for the manufacturing of regulators intended for high-pressure operation.
The modified construction also allows for a wider set pressure range.
Refer to the AR series made to order specifications in the AC series catalog for details.
▶Click here for details
Series | Proof pressure [MPa] | Max. operationg pressure [MPa] | Set pressure range [MPa] | Ambient and fluid temperatures [℃] |
---|---|---|---|---|
AR20 to 60-B-X425 | 3.0 | 2.0 | 0.1 to 1.7 | -5 to 60 (No freezing) |
Regulator with Backflow Function AR□K-B
-
・The regulator with backflow function incorporates a mechanism that exhausts the air pressure in the outlet side quickly.
∗ The AR-B series will be discontinued in March 2025.
Please select the AR-D series.▶Click here for details.
Series | Port size | Set pressure (MPa) |
---|---|---|
AR20K to 60K-B | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 |
Filter Regulator AW-B
-
∗ The AW-B series will be discontinued in March 2025.
Please select the AW-D series.▶Click here for details.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AW20 to 60-B | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 | 5 |
Filter Regulator with Backflow Function AW□K-B
-
・Integrated filter and regulator units save space and require less piping.
・The filter regulator with backflow function incorporates a mechanism that exhausts the air pressure in the outlet side quickly.
∗ The AW□K-B series will be discontinued in March 2025.
Please select the AW□K-D series.▶Click here for details.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AW20K to 60K-B | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 | 5 |
Filter Regulator AW30/40-X2622

-
・Stainless steel 316 and special temperature environment (−40℃) specifications
・Material of external parts: Stainless steel 316
・Ambient and fluid temperatures: −40 to 80℃
・NACE International Standards compliant
Safety Instructions F.R.L. Units/Precautions Product Selection Guide Automation Example Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AW30/40-X2622 | 1/4,3/8,1/2,3/4 | 0.05 to 0.85 | 5 |
Mist Separator Regulator AWM

-
∗ The AWM series will be discontinued in March 2025.
Please select the AWM-D series.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AWM20 to 40 | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 | 0.3 |
Micro Mist Separator Regulator AWD

-
∗ The AWD series will be discontinued in March 2025.
Please select the AWD-D series.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AWD20 to 40 | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 | 0.01 |
Modular F.R.L. Units ACG-B
-
・Improved visibility by mounting the pressure gauge on the top of
the knob
・Transparent bowl guard
Improved environmental durability due to 2-layer construction
(Body size 30 or more)
Better visibility: 360º
Light weight: Approx. 12% reduction
∗ The ACG-B is to be discontinued as of March 2025.
Please select the AC-D simple specials instead.
For more details, please contact your local sales representative.
Combination equipment | Series | Port size | Set pressure (MPa) |
---|---|---|---|
Air filter, Regulator with built-in pressure gauge, Lubricator | ACG20 to 40-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Filter regulator with built-in pressure gauge, Lubricator | ACG20A to 40A-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Air filter, regulator with built-in pressure gauge | ACG20B to 40B-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Air filter, mist separator, regulator with built-in pressure gauge | ACG20C to 40C-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Filter regulator with built-in pressure gauge, Mist separator | ACG20D to 40D-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Regulator with Built-in Pressure Gauge ARG-B
-
・Improved visibility by mounting the pressure gauge on the top of the knob
Series | Port size | Set pressure (MPa) |
---|---|---|
ARG20 to 40-B | 1/8,1/4,3/8,1/2 | 0.02 to 0.2 |
Regulator with Built-in Pressure Gauge with Backflow Function
ARG□K-B
-
・Improved visibility by mounting the pressure gauge on the top of the knob
Series | Port size | Set pressure (MPa) |
---|---|---|
ARG20K to 40K-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.02 to 0.2 |
Filter Regulator with Built-in Pressure Gauge AWG-B
-
・Improved visibility by mounting the pressure gauge on the top of the knob
・Transparent bowl guard
Improved environmental durability due to 2-layer construction (Body size 30 or more)
Better visibility: 360º, Lightweight: Approx. 12% reduction
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AWG20 to 40-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.02 to 0.2 | 5 |
Filter Regulator with Built-in Pressure Gauge with Backflow Function
AWG□K-B
-
・Improved visibility by mounting the pressure gauge on the top of the knob
・Transparent bowl guard
Improved environmental durability due to 2-layer construction (Body size 30 or more)
Better visibility: 360º, Lightweight: Approx. 12% reduction
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AWG20K to 40K-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.02 to 0.2 | 5 |
Modular Adapter E210/310/410

-
・Can be easily connected to current products
・Can be freely rotated, thus allowing a wide selection of mounting directions
・Can be connected to current products of different sizes
・Reduced required space/piping maintenance costs
Series | Port size | Applicable products |
---|---|---|
E210 | 1/8,1/4 | Modular F.R.L. equipment (Filters, regulators, lubricators, etc.) 2-port solenoid valve 3-port solenoid valve |
E310 | 1/4, 3/8 | Modular F.R.L. equipment (Filters, regulators, lubricators, etc.) 2-port solenoid valve 3-port solenoid valve |
E410 | 1/4, 3/8, 1/2 | Modular F.R.L. equipment (Filters, regulators, lubricators, etc.) 2-port solenoid valve 3-port solenoid valve |
OSHA Standard Compliant
Pressure Relief 3-Port Valve with Locking Holes VHS□-D/VHS□W-D
-
・Panel mount specification VHS30EW-D Series [New]
・Improved flow rate characteristics: Max. 88% increase (VHS40-04-D)
・Energy saving: Zero blow-by of the air during switching of the handle
・OSHA (Occupational Safety and Health Administration) standard
compliant
・Safety measure: Can prevent accidents caused by inadvertent air supply
problems
With the indicator window, Double action
・Lower pressure drop contributing to energy saving
Pressure drop: reduced by up to 73%
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Description | Knob operation | Port size |
---|---|---|---|
VHS20-D | Pressure relief 3-port valve with locking holes | Single action | 1/8,1/4 |
VHS30-D | Pressure relief 3-port valve with locking holes | Single action | 1/4,3/8 |
VHS40-D | Pressure relief 3-port valve with locking holes | Single action | 1/4,3/8,1/2 |
VHS40-06-D | Pressure relief 3-port valve with locking holes | Single action | 3/4 |
VHS50-D | Pressure relief 3-port valve with locking holes | Single action | 3/4,1 |
VHS20W-D | Pressure relief 3-port valve with locking holes | Double action | 1/8,1/4 |
VHS30W-D | Pressure relief 3-port valve with locking holes | Double action | 1/4,3/8 |
VHS40W-D | Pressure relief 3-port valve with locking holes | Double action | 1/4,3/8,1/2 |
VHS40W-06-D | Pressure relief 3-port valve with locking holes | Double action | 3/4 |
VHS50W-D | Pressure relief 3-port valve with locking holes | Double action | 3/4,1 |
Conforming to OSHA Standard: Pressure Relief 3 Port Valve with Locking Holes VHS
-
・Compliant with OSHA Standards (Occupational Safety and Health
Administration Department of Labor)
・This manually operated valve can be used to prevent accidents caused by
residual pressure in pneumatic lines.
・The supply and exhaust status of air flow can be confirmed at a glance.
・When in the exhaust position, the valve may be padlock secured. This can
prevent accidental start-ups while personnel are cleaning or servicing
equipment.
・Push the knob and then turn. This 2-step action can prevent
malfunctions.
∗ The VHS series will be discontinued in March 2025.
Please select the VHS-D series.
▶Click here for details.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Description | Knob operation | Port size |
---|---|---|---|
VHS20 | Pressure relief 3-port valve with locking holes | Single action | 1/8,1/4 |
VHS30 | Pressure relief 3-port valve with locking holes | Single action | 1/4,3/8 |
VHS40 | Pressure relief 3-port valve with locking holes | Single action | 1/4,3/8,1/2,3/4 |
VHS50 | Pressure relief 3-port valve with locking holes | Single action | 3/4,1 |
VHS2510 | Pressure relief 3-port valve with locking holes | Double action | 1/8,1/4 |
VHS3510 | Pressure relief 3-port valve with locking holes | Double action | 1/4,3/8 |
VHS4510 | Pressure relief 3-port valve with locking holes | Double action | 1/4,3/8,1/2,3/4 |
VHS5510 | Pressure relief 3-port valve with locking holes | Double action | 3/4,1 |
3-Port Solenoid Valve Modular Type/Residual Pressure Release Valve VP546E/746E
-
・Can be connected to F.R.L. units (AC-D series)
Allows for space saving and reduced piping labor.
・Flow rate characteristics C [dm3/(s·bar)]
VP546E: 7.5
VP746E: 12.6
・A model with a soft start-up function is also available.
・Power consumption: 0.35 W (Without light)
・Features a check valve built into the pilot flow path
(Supports pilot pressure drops caused by pressure fluctuations on the inlet side)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Applicable combinations |
---|---|
VP546E | AC30-D |
VP746E | AC40-D |
Modular Connection Type Residual Pressure Relief 3 Port Solenoid Valve VP500/700

-
・For connecting to F.R.L. units (AC-A Series)
・Allows for space saving and reduced piping labor
・Power consumption: 0.35 W (Without light)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Applicable combinations |
---|---|
VP500 | AC25-A,AC30-A |
VP700 | AC40-A |
Soft Start-up Valve AV□2000-A/3000-A/4000-A/5000-A
-
・A start-up valve for low-speed air supply to gradually raise initial pressure in an air system and for quick exhaust by cutting off the air supply
・Power consumption: 0.35 W
・Improved flow rate characteristics: By up to 2.3 times (C[dm3/(s·bar)]: 9.2)
・Energy saving: No air flow when the main valve is switched
・Improved low-speed air supply adjustability
・Smaller profile and less work required due to integrated silencer
・With a lockout mechanism (With locking hole)
Series | C [dm3/(s・bar)] | Port size | Operating pressure range (MPa) |
---|---|---|---|
AV□2000-A | 9.2 | 1/4 | 0.2 to 1.0 |
AV□3000-A | 13.1 | 3/8 | 0.2 to 1.0 |
AV□4000-A | 19.2 | 1/2 | 0.2 to 1.0 |
AV□5000-A | 34.8 41.3 | 3/4 1 | 0.2 to 1.0 |
Soft Start-up Valve AV

-
・A starting valve that can supply air at a low speed and exhaust it at a high speed by blocking the air supply
Series | Port size | Operating pressure (MPa) |
---|---|---|
AV2000 to 5000 | 1/4,3/8,1/2 | 0.1 to 1 |
Large Flow Air Filter AF
Series | Port size | Filtration (μm) |
---|---|---|
AF800/900 | 1 1/4,1 1/2,2 | 5 |