WEB Catalog

Product Information »  WEB Catalog  » Fittings and Tubing  » Tubing

Tubing

Nylon Tubing T

    ・General pneumatic tubing
    ・Max. operating pressure: 3.0 MPa (T0604, at 20℃)
    *1 Refer to the catalog for more information on using the product.
SeriesTubing O.D.
Metric size
Tubing O.D.
Inch size
ColorFluid
T/TIAφ4,φ6,φ8,φ10
φ12,φ16
φ1/8'',φ3/16'',φ1/4''
φ3/8'',φ1/2''
Black, White, Red, Blue, Yellow, GreenAir, Water
Turbine oil class 1
(ISO VG32)*1