Product Information »
WEB Catalog
» Booster Regulators
» Booster Regulators
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
Booster Regulators
Booster Regulator VBA
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-084-VBA.jpg)
-
・Can increase factory air by a maximum of 200%, Power supply not required
It is possible to get a maximum of double the existing pressure by connecting the air to a factory line.
(VBA11A: maximum 4 times)
Space-saving type that directly connects air tanks and booster regulators
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Booster Regulator VBA
Manual
Series View search result VBA View search result
Series | Port size | Set pressure (MPa) |
---|---|---|
VBA | 1/4,3/8,1/2 | VBA1□A:0.2 to 2.0 VBA2□A:0.2 to 1.0 VBA4□A:0.2 to 1.0 VBA43A:0.2 to 1.6 |