Environment Resistant Cylinders
Stainless Steel Cylinder CJ5-S/CDJ5-S/CG5-S/CDG5-S

-
・Applicable for use in an environment with water splashing
・With auto switch (CDJ5-S series: CDJ5-S, CDG5-S series: CDG5-S)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJ5-S | Double acting, Single rod | 10,16 |
Standard | CG5-S | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Standard | CG5-S | Double acting, Double rod | 20,25,32,40,50,63,80,100 |
Stainless Steel Cylinder / Non-adjustable Air Cushion Type HF2A-CG5
-
・Equipment for the Food Manufacturing Industry
・All stainless steel specifications (External parts: Stainless steel 304)
・4 times better durability in environments where it may come into
contact with water droplets
・Non-adjustable air cushion
・Mounting interchangeability between the stainless steel cylinder,
CG5-S series
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Series | Type | Bore size |
---|---|---|
HF2A-CG5 | Air cushion | 20mm, 25mm, 32mm, 40mm |
Material: Stainless Steel,
Foot Bracket,Flange Bracket,
Single Knuckle Joint,
Double Knuckle Joint CJ2, CM2, CG1, CQ2

-
・External dimensions and mounting dimensions are interchangeable with the standard type.
・Post-mounting is possible.
・Bracket applicable cylinders: CJ2, CM2, CG1, CQ2
Series | Bore size [mm] | Foot bracket | Flange bracket | Single knuckle joint | Double knuckle joint | Mounting nut | Rod end nut |
---|---|---|---|---|---|---|---|
CJ2 | 10,16 | ● | ● | ● | ● | ● | ● |
CM2 | 20,25,32,40 | ● | ● | ● | ● | ● | ● |
CG1 | 20,25,32,40,50,63,80,100 | ● | - | ● | ● | - | ● |
CQ2 | 20,25,32,40,50,63,80,100 | - | - | ● | ● | - | ● |
Stainless Steel Made to Order
Model | Description |
---|---|
-XB12 | External stainless steel cylinder |
-XC6 | Made of stainless steel |
-XC7 | Tie-rod, cushion valve, tie-rod nut, etc. made of stainless steel |
-XC27 | Double clevis and double knuckle joint pins made of stainless steel |
-XC65 | Made of stainless steel (Combination of XC7 and XC68) |
-XC68 | Made of stainless steel (with hard chrome plated piston rod) |
Hygienic Design Cylinder HY□/HYD□

-
・Improved water resistant air cylinder with an easily washable configuration
・5 times the lifespan of the improved water resistant cylinder (SMC comparison)
・With auto switch (HYDB series: HYDB, HYDQB series: HYDQB, HYDC series: HYDC, HYDG series: HYDG)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Basic | HYB | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Basic | HYQ | Double acting, Single rod | 20,25,32,40,50,63 |
ISO Standard | HYC | Double acting, Single rod | 32,40,50,63 |
With guide | HYG | Double acting | 20,25,32,40,50,63 |
Water Resistant Cylinder (Pneumatic/Hydraulic)

-
・Can be used in environments where contact with water or coolant occurs
・With water resistant 2-color indicator auto switch
・Suitable for factory machinery, food manufacturing machinery, car washers, etc.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Air cylinder | CM2-Z | Double acting, Single rod | 20,25,32,40 |
Air cylinder | CG1-Z | Double acting, Single rod | 32,40,50,63,80,100 |
Air cylinder | MB-Z | Double acting, Single rod | 32,40,50,63,80,100 |
Square tube type air cylinder | MB1 | Double acting, Single rod | 32,40,50,63,80,100 |
Compact cylinder | CQ2-Z | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Air cylinder | CA2-Z | Double acting, Single rod | 40,50,63,80,100 |
Compact guide cylinder | MGP-Z | Double acting | 20,25,32,40,50,63,80,100 |
Guide cylinder | MGG | Double acting | 32,40,50,63,80,100 |
Rotary clamp cylinder | MK | Double acting | 16,20,25,32,40,50,63 |
Air cylinder | RSQ | Double acting | 32,40,50 |
Compact hydraulic cylinder compliant with JIS Standards (10 MPa) | CHKDB | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Hydraulic cylinder compliant with JIS Standards (7 MPa) | CH2F | Double acting, Single rod | 32,40,50,63,80,100 |
High power cylinder | RHC-XC93 | Double acting | 32,40 |
Cylinder with Stable Lubrication Function (Lube-retainer)
-
・Applicable to operation in micro-powder (20 to 100 μm) /general environments
・Durability is 4 times stronger than the standard model in micro-powder
environments.
・The overall length and mounting are the same as those of the standard model.
(Except for some models)
・Grease film is formed on the piston rod surface to improve durability.
・Prevents the entry of dust and foreign matter
・The number of operating cycles can be improved even in general environments.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Air cylinder | CM2-Z | Double acting, Single rod | 20, 25, 32, 40 |
Air cylinder | CG1-Z | Double acting, Single rod | 20, 25, 32, 40, 50, 63, 80, 100 |
Air cylinder | CA2-Z | Double acting, Single rod | 40, 50, 63, 80, 100 |
Compact cylinder | CQS | Double acting, Single rod | 20, 25 |
Compact cylinder | CQ2-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
Air slide table | MXQ□A | Double acting | 6, 8, 12, 16, 20, 25 |
Compact guide cylinder | MGP-Z | Double acting | 20, 25, 32, 40, 50, 63, 80, 100 |
Dual Rod Cylinder/Compact Type | CXSJ | Double acting | 6, 10, 15, 20, 25, 32 |
Dual rod cylinder | CXS | Double acting | 6, 8, 12, 16, 20, 25, 32 |
High power cylinder | RHC-XC93 | Double acting | 32,40 |
Dust Resistant Cylinder CM2/CG1/MB/CQ2/MGP-XC4□
-
・CM2-XC4□ has been added. New
・Up to 6 times more durable in dusty environments
Applicable powder particle size: 20 to 100 μm
Suitable for environments with ceramic powder, toner powder, paper
powder, and metallic powder
∗ Excludes weld spatter
・Can be selected according to the application
A Lube-retainer (stable lubrication function) and a heavy-duty scraper
can be mounted on the piston rod.
For the MGP series compact guide cylinder, they can also be mounted
on the guide rod (one or both sides).
・The rod cover assembly can be replaced according to the operating
environment.
∗ Only for bore sizes ø20, ø25, and ø32 of the CQ2 series
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Air cylinder | CM2-XC4□ | Double acting | 20, 25, 32, 40 |
Air cylinder | CG1-XC4□ | Double acting | 20, 25, 32, 40, 50, 63, 80, 100 |
Air cylinder | MB-XC4□ | Double acting | 32, 40, 50, 63, 80, 100 |
Compact cylinder | CQ2-XC4□ | Double acting | 20, 25, 32, 40, 50, 63 |
Compact guide cylinder | MGP-XC4□ | Double acting | 20, 25, 32, 40, 50, 63, 80, 100 |
Dust Resistant Cylinder MXQ-XC4A
-
・Compatible with environments where powder particles of 20 to 50 μm in
diameter, such as ceramic powder, toner powder, paper powder, metal
powder (excluding welding spatter), etc., are present
・4 times more durable than the standard model
Lube-retainers are installed on the guide unit and rod cover.
This prevents the entry of dust and foreign matter.
・Dimensions and workpiece mounting dimensions are interchangeable
with the standard product.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXQ-XC4A | Double acting | 6,8,12,16,20,25 |
Symmetric | MXQ□L-XC4A | Double acting | 6,8,12,16,20,25 |
Dust Resistant Cylinder
-
・Applicable for environments with flying micro-powder such as ceramic powder, toner powder, paper powder, and metallic powder (Excludes weld spatter)
・4 times stronger than the standard model
・2 Lube-retainers on the rod cover prevent micro-powder of 30 μm or smaller from entering.
・The Lube-retainers create a coat of grease on the piston rod for improved durability.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Air cylinder | CM2-XC92 | Double acting | 20, 25, 32, 40 |
Compact cylinder | CQS-XC92 | Double acting | 12, 16, 20, 25 |
Compact cylinder | CQ2-XC92 | Double acting | 32, 40, 50, 63, 80, 100 |
Measures Against Dust: Made to Order -XC4, XC35
-
・Cylinders with a heavy duty scraper on the wiper ring are suitable for use in extremely dusty environments and those where they will be exposed to earth or sand, such as in die-casted equipment, construction machinery, and industrial vehicles.
Model | Description |
---|---|
-XC4 | With heavy duty scraper |
-XC35 | With coil scraper |
Heat Resistant/Cold Resistant: Made to Order -XB6, XB7, XB14, XC5
-
・Air cylinder for use in low-temperature and high-temperature environments
Model | Description |
---|---|
-XB6 | Heat resistant cylinder(-10 to 150℃) |
-XB7 | Cold resistant cylinder (-40 to 70℃) |
-XB14 | Cylinder with heat resistant auto switch |
-XC5 | Heat resistant cylinder (-10 to 110℃) |