WEB Catalog

Product Information »  WEB Catalog  » Directional Control Valves  » Direct Operated 3/4/5 Port Solenoid Valves

3-Port Solenoid Valve V100

    ・Power consumption: 0.1 W (With power-saving circuit)
    ・Coil temperature rise: 1°C (Standard type, With power-saving circuit)
    ・Manifold type no.: VV100-S41
SeriesTypeFlow rate characteristics
2→3
C[dm3/(s・bar)]
Flow rate characteristics
2→3
b
Flow rate characteristics
2→3
Cv
Power
consumption
(W)
For use
in vacuum
applications
V100Standard0.0370.110.0080.35 (Standard)
0.1 (With power-saving circuit)
-100 kPa
V100Large flow0.0760.070.0161-100 kPa
V100Large flow (Type U)0.160.180.0380.35 (With power-saving circuit)-100 kPa