Product Information »
WEB Catalog
» Directional Control Valves
» Direct Operated 3/4/5 Port Solenoid Valves
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
3-Port Solenoid Valve/Direct Operated Poppet Type VT307

-
・Energy-saving type: 1.8 W
・A single valve with various valve functions (Universal porting type)
・Low concentration ozone resistant
Rubber seal material: HNBR for main valve
・Mounting dimensions are interchangeable with the existing product.
・Manifold type no.: VV307
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 3-Port Solenoid Valve/Direct Operated Poppet Type VT307
Manual
Series View search result VT307 View search result 3-Port Solenoid Valve/Direct Operated Poppet Type VT307
DoC
Series View search result VT307 View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→3 (A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3 (A→R) b | Flow rate characteristics 2→3 (A→R) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|
VT307 | 0.71 | 0.25 | 0.17 | 4 (Standard) 1.8 (Energy-saving type) | -101.2 kPa |