Product Information »
WEB Catalog
» Directional Control Valves
» Direct Operated 3/4/5 Port Solenoid Valves
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
3-Port Solenoid Valve/Direct Operated Poppet Type VT317/325

-
・Direct operated solenoid valve
・Universal porting
・Can be used for vacuum applications
・Manifold type no.: VV317, VVT340, VVT341
∗ The VT325(AC Coil) series will be discontinued in September 2024.
Please select the VP54□ series.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 3-Port Solenoid Valve/Direct Operated Poppet Type VT317/325
Manual
Series View search result VT317 View search result VT325 View search result 3-Port Solenoid Valve/Direct Operated Poppet Type VT317/325
DoC
Series View search result VT317 View search result VT325 View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→R) b | Flow rate characteristics 2→3(A→R) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|
VT317 | 2.6 | 0.34 | 0.67 | 6.0 | -101.2 kPa |
VT325 | 6.1 | 0.37 | 1.6 | 12 | -101.2 kPa |