Product Information »
WEB Catalog
IN_PROD_346
» Clean Series/Low-Particle Generation
» Flow Control Equipment
Flow Control Equipment
Elbow Type/Universal Type Push-lock Type 10-AS-F
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-L-01-10-AS-F.jpg)
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | 10-AS12□1F to 42□1F | M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to φ1/2'' |
Universal type | 10-AS13□1F to 43□1F | M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Elbow type Uni thread | 10-AS22□1F to 42□1F | Uni 1/8 to 1/2 | φ3.2 to φ16 | φ1/8'' to φ1/2'' |
Universal type Uni thread | 10-AS23□1F to 43□1F | Uni 1/8~1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Speed Controller with Indicator 10-AS-FS
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-L-02-10-AS-FS.jpg)
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | 10-AS-FS | M5×0.8 10-32UNF R,NPT,G,Uni 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to 1/2'' |
Elbow type Uni thread | 10-AS-FS | Uni 1/8 to 1/2 | φ3.2 to φ16 | φ1/8'' to 1/2'' |
Clean Speed Controller 10-AS
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-L-03-10-AS-F.jpg)
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size | Applicable tubing O.D. |
---|---|---|---|
Elbow type Universal type | 10-AS-F | M3 to 1/2 | φ3.2 to φ12 |
In-line Type 10-AS
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-10-AS-In.jpg)
Safety Instructions Feature/Basic Specifications/Precautions
Flow Control Equipment/Precautions Green Procurement (RoHS)
Flow Control Equipment/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | 10-AS2002F to AS4002F | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Speed Controller with Indicator/In-line Type 10-AS-FS
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-10-AS-FS.jpg)
Safety Instructions Feature/Basic Specifications/Precautions
Flow Control Equipment/Precautions Green Procurement (RoHS)
Flow Control Equipment/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | 10-AS1002FS to AS4002FS | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Speed Controller In-line Type 10-AS
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-L-04-10-AS.jpg)
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Applicable tubing O.D. |
---|---|---|
In-line Type | 10-AS-2F | φ2 to φ12 |
Dual Speed Controller 10-ASD
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-L-05-10-ASD.jpg)
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Series | Port size | Applicable tubing O.D. |
---|---|---|
10-ASD | M5 to 1/2 | φ4 to φ12 |
Push-lock Type Speed Controller: Stainless Steel Type (Elbow/Universal) 10-AS-FG
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-L-06-10-AS-FG.jpg)
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type Stainless steel type | 10-AS12□1FG to 42□1FG | M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to φ1/2'' |
Universal type Stainless steel type | 10-AS13□1FG to 43□1FG | M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Push-lock Type Speed Controller: Stainless Steel Type 10-AS-FSG
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-L-07-10-AS-FSG.jpg)
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type Stainless steel type | 10-AS-FSG | M5×0.8 10-32UNF R,NPT,G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to 1/2'' |
Universal type Stainless steel type | 10-AS13□1FSG~43□1FSG | M5×0.8 10-32UNF R,NPT,G 1/8~1/2 | φ3.2 to φ16 | φ1/8'' to 1/2'' |
Stainless Steel Speed Controller 10-AS-FG
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-L-08-10-AS-FG.jpg)
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size | Applicable tubing O.D. |
---|---|---|---|
Elbow type Universal type | 10-AS-FG | M5 to 1/2 | φ3.2 to φ12 |
In-line Type 10-AS-FG
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-10-AS-FG.jpg)
Safety Instructions Feature/Basic Specifications/Precautions
Flow Control Equipment/Precautions Green Procurement (RoHS)
Flow Control Equipment/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type Stainless steel type | 10-AS2002FG to AS4002FG | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Speed Controller with Indicator/In-line Type 10-AS-FSG
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-10-AS-FSG.jpg)
Safety Instructions Feature/Basic Specifications/Precautions
Flow Control Equipment/Precautions Green Procurement (RoHS)
Flow Control Equipment/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type Stainless steel type | 10-AS1002FSG to AS4002FSG | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Stainless Steel Speed Controller 10-AS-FG
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-L-09-10-AS-FG.jpg)
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Applicable tubing O.D. |
---|---|---|
In-line Type | 10-AS-FG | φ3.2 to φ12 |
Stainless Steel Dual Speed Controller 10-ASD-FG
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-L-10-10-ASD-FG.jpg)
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Series | Port size | Applicable tubing O.D. |
---|---|---|
10-ASD-FG | M5 to 1/2 | φ4 to φ12 |
Elbow Type (Metal Body) 10-AS
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-L-11-10-AS1200.jpg)
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size |
---|---|---|
Elbow type | 10-AS1200 to 4200 | M3 to 1/2 |
Elbow Type (Metal Body) 10-AS
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-L-12-10-AS1000.jpg)
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size |
---|---|---|
In-line Type | 10-AS1000 to 5000 | M3 to 1/2 |
Speed Controller for Low Speed Control 10-AS-FM
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-L-14-AS-FM.jpg)
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size | Applicable tubing O.D. |
---|---|---|---|
Elbow type Universal type | 10-AS-FM | M5 to 1/4 | φ3.2 to φ10 |
Speed Controller for Low Speed Control 10-AS-FM
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-L-15-AS-FM.jpg)
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Applicable tubing O.D. |
---|---|---|
In-line Type | 10-AS-FM | φ3.2 to φ8 |
Dual Speed Controller for Low Speed Control 10-ASD-FM
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-L-16-ASD-FM.jpg)
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Series | Port size | Applicable tubing O.D. |
---|---|---|
10-ASD-FM | M5 to 1/4 | φ4 to φ10 |
Clean Speed Controller with One-touch Fitting AS-FPQ/FPG
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-077-AS-FPQ-FPG.jpg)
-
・Low particle generation type speed controller suitable for use in clean rooms
AS-FPQ: Electroless nickel-plated brass
AS-FPG: Stainless steel 304
・AS-FPQ, AS-FPG: Polypropylene resin (Resin parts)
Series | Port size | Applicable tubing O.D. |
---|---|---|
(21-)AS-FPQ | M5 x 0.8,R1/8,1/4,3/8,1/2 | φ4 to φ12 |
AS-FPG | M5 x 0.8,R1/8,1/4,3/8,1/2 | φ4 to φ12 |