Flow Switch/Paddle Type IF3
Switches/Sensors/Controller » Mechanical Flow Switches
-
・Used as a general relaying device when water stoppage or water volume reduction occurs during the use of a cooling water system, etc.
・Piping sizes ranges from 3/4 B to 6 B.
・Equivalent to IP42 and IP44
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Flow Switch/Paddle Type IF3
DoC
Series View search result IF3 View search result
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
IF3 | 14 to 60 20 to 1500 36 to 2600 |